Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Small Robots OVR
> Advanced Search
Advanced Search in Small Robots OVR
Metric
Specifications
Robot Configuration
Articulated
Cartesian
SCARA
Number of Axes
3
4
5
6
Max. Vertical Reach (mm)
570
631
735
750
900
Max. Horizontal Reach (mm)
568/480
350
480
680
880
Arm Length - Arm 1 (mm)
230
Arm Length - Arm 2 (mm)
180
Transportable Mass (kg)
1
2.5
3
5
Repetitive Positioning Accuracy (mm)
0.02
0.03
0.05
Chassis Mass (kg)
7.6
12.5
16.5
17.4
18.0
18.4
Clear
Cancel
Advanced Search
close