All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > Three-Phase AC Induction Motors > KIIS Series Three-Phase AC Motors > Shop KIIS Series Three-Phase AC Motors & Gear Motors > Advanced Search

Advanced Search in Shop KIIS Series Three-Phase AC Motors & Gear Motors


Unit of Measure

Specifications

Output Power
  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
Type
  • Lead Wire
  • Terminal Box
  • Cable
Electromagnetic Brake
  • Equipped
  • Not Equipped
Shaft/Gear Type
  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 1.5 to 610
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.17 to 70
Rated Speed (rpm)
At Least:No More Than:
Available Range: 4.1 to 1700