Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Stepper Motor Drivers
> Advanced Search
Advanced Search in Stepper Motor Drivers
Unit of Measure
Imperial
Metric
Specifications
Driver Type
2-Phase, Built-in Controller
2-Phase, Pulse Input
2-Phase/5-Phase, Multi-Axis Type EtherCat Compatible
5-Phase, Built-in Controller
5-Phase, Built-in Controller (Stored Data)
5-Phase, Built-in Controller (Stored Program)
5-Phase, Fully Closed-Loop Control Type
5-Phase, Pulse Input
Closed Loop, Absolute, Built-in Controller (Stored Data)
Closed Loop, Absolute, Multi-Axis
Closed Loop, Absolute, Pulse Input
Closed Loop, Absolute, Pulse Input with RS-485 Communications
Closed Loop, Built-in Controller (Stored Data)
Closed Loop, Pulse Input
EtherCAT Communications Type
EtherCAT Compatible
Ethernet Type
EtherNet/IP Compatible
PROFINET Compatible
RS-485 Communications Type
Driver
Board Mounting Type Driver Module - Horizontal Mount
Board Mounting Type Driver Module - Vertical Mount
Board Type
Board Type - Right Angle Connectors
Board Type with Mounting Plate
Board Type with Mounting Plate (Right-Angle Type)
Box Type
Power Supply
24/48 VDC
24 VDC
48 VDC
Single-Phase 100-115 VAC
Single-Phase 100-120 VAC
Single-Phase 200-230 VAC
Single-Phase 200-240 VAC
Three-Phase 200-230 VAC
Three-Phase 200-240 VAC
Brake Control
No
Yes
Network Compatible
RS-485
PROFINET
No
Yes
Emergency Torque Off Function
No
Yes
Clear
Cancel
Advanced Search
close