Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Stepper Motor Only
>
αSTEP "Step - Servo" Closed Loop Stepper Motors
>
AZ Series Stepper Motors with Mechanical Absolute Encoder
>
1.38 in. (35 mm) AZ Series Stepper Motors with Absolute Encoders
> Advanced Search
Advanced Search in 1.38 in. (35 mm) AZ Series Stepper Motors with Absolute Encoders
Unit of Measure
Imperial
Metric
Specifications
Driver Voltage Input Power
DC
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 156
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 1.1
Shaft/Gear Type
Right-Angle Spur / Face Gear
Shaft
Single
Electromagnetic Brake
Not Equipped
Clear
Cancel
Advanced Search
close