≡
  • Products
  • Solutions
  • Technical Information
  • Motor Sizing
  • Downloads
  • Contact Us

αSTEP Step-Servo

  • αSTEP Step-Servo Motors
  • αSTEP Step-Servo Drivers

Industrial Robots

  • SCARA Robots
  • Articulated Robots
  • Cartesian / Gantry Robots
  • Electric Lifting Columns
  • Robot Controllers

Stepper Motors / Drivers

  • Stepper Motors
  • Stepper Motor Drivers
  • Speed Control Stepper Motors

Servo Motors

  • Servo Motors
  • Servo Motor Drivers

Network Products

Encoders

Electric Linear Actuators

  • Linear Slides
  • Linear Cylinders
  • Compact Linear Actuators
  • Linear Actuator Attachment
  • Electric Gripper / Robotic Gripper
  • Rack and Pinion Actuators

Rotary Actuators

  • Hollow Rotary Actuators
  • Hollow Rotary Gearheads

Brushless DC Motors

  • Brushless DC Motor Only
  • AC Input Speed Control Systems
  • DC Input Speed Control Systems

AC Motors & Gear Motors

  • Constant Speed AC Motors
  • Speed Control AC Motors

Cooling Fans

  • Axial Fans
  • Centrifugal Fans / Blowers
  • Cross Flow Fans
  • Thermostats

Accessories & Peripherals

By Industry

Application Examples

Case Studies

Custom Products

FAQs / KnowledgeBase

Technical Articles / White Papers

Product / Technology Videos

On Demand Seminars

Engineering Notes Blog

Motor Sizing Tools

How to Size a Motor

Unit Conversion Tool

Product Literature (PDF)

Software Downloads

Sales Network

Email Us

Customer Service: 1-800-418-7903

Technical Support: 1-800-468-3982

Sales: 1-800-448-6935



  • Sign In
  • Shopping Cart (0)
  • Quote Requests (0)
  • Express Ordering
*
All Categories - Shop Online > Cooling Fans > Axial Fans > AC Input Axial Fans > MU Series AC Axial Fans > MU Series 3.15 in. (80 mm) AC Axial Fans > Advanced Search

Advanced Search in MU Series 3.15 in. (80 mm) AC Axial Fans


Unit of Measure

Specifications

Power Supply
  • Single-Phase 220/230 VAC
  • Single-Phase 115 VAC
Max. Air Flow (CFM)
At Least:No More Than:
Available Range: 19.4 to 19.4
Max. Air Flow (m³/min)
At Least:No More Than:
Available Range: 0.55 to 0.55
Max. Static Pressure (inH2O)
At Least:No More Than:
Available Range: 0.2 to 0.2
Max. Static Pressure (Pa)
At Least:No More Than:
Available Range: 49 to 49
Noise Level (db (A))
At Least:No More Than:
Available Range: 28 to 35
Fan Kit
  • Fan Only
  • Fan, Finger Guard, Mounting Screws
Clear Cancel Advanced Search

 

ABOUT ORIENTAL MOTOR

  • Careers
  • Manufacturing
  • ISO9001 / ISO14001
  • Environmental Efforts

PRODUCT INFO

  • Product Lead Time
  • Safety Standards
  • Service Life

SUPPORT

  • Service & Support
  • Warranty / Scope of Application
  • Distributor Portal

NEWS & EVENTS

  • Newsletter
  • Press Releases
  • Events

WEB

  • Privacy Policy
  • Terms of Access
  • Terms & Conditions

LinkedIn Facebook X YouTube

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved