All Categories - Shop Online > Components > Brushless DC Motor Components > BLM R Type Brushless DC Motors > Advanced Search

Advanced Search in BLM R Type Brushless DC Motors


Unit of Measure

Specifications

Output Power
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 2 to 956
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.191 to 108
Electromagnetic Brake
  • Equipped
  • Not Equipped
Cable Direction
  • Opposite Output Shaft Side
  • Output Shaft Side
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.005 to 1
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 20 to 4000