Linear Actuator Attachments
>
Lead Screw Actuator Attachment
> Advanced Search
Advanced Search in Lead Screw Actuator Attachment
Metric
Specifications
Frame Size (mm)
30
42
Drive Method
Lead Screw
Stroke (mm)
50
100
150
200
300
Permissible Thrust Load
100 N
100 N (∼80 mm/s)
40 N
50 N (∼180 mm/s)
Permissible Speed (mm/s)
135 mm/s
180 mm/s (50 N)
30 mm/s
80 mm/s (100 N)
Lead (mm)
9
2
12
Max. Transportable Mass - Horizontal (kg)
10 kg
4 kg
Max. Transportable Mass - Vertical (kg)
10 kg
2 kg
4 kg
5 kg
Repetitive Positioning Accuracy (mm)
±0.05
Self-Locking Force (N)
0
40
100
Clear
Cancel
Advanced Search
close