All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Washdown Gear Motors > Single-Phase Washdown Gear Motors > Advanced Search

Advanced Search in Single-Phase Washdown Gear Motors


Unit of Measure

Specifications

Output Power
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 100 W (1/8 HP)
Voltage (VAC)
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
Shaft/Gear Type
  • Parallel Shaft Gearhead
Output Shaft
  • Metric
Type
  • Cable
Electromagnetic Brake
  • Not Equipped
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 3.6 to 260
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.41 to 30