All Categories - Shop Online > AC Motors & Gear Motors > Speed Control AC Motors & Gear Motors > Advanced Search

Advanced Search in Speed Control AC Motors & Gear Motors


Unit of Measure

Specifications

Output Power
  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
Shaft/Gear Type
  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Permissible Torque (lb-in)
At Least:No More Than:
Available Range: 0.406 to 470
Permissible Torque (N·m)
At Least:No More Than:
Available Range: 0.046 to 53.9
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 4.4 to 1600
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.25 to 90
Connection Type
  • Cable
  • Lead Wire / Cable
  • Terminal Box
Electromagnetic Brake
  • Equipped
  • Not Equipped