All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > DC Input Brushless DC Motors & Gear Motors > BLS Series Brushless DC Motor Speed Control Systems (DC Input) > Standard, AC Motor Compatible Type - BLS Series > Advanced Search

Advanced Search in Standard, AC Motor Compatible Type - BLS Series


Unit of Measure

Specifications

Output Power
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 90 W (1/8 HP)
Power Supply
  • 24 VDC
Driver Type
  • RS-485 Communications Type
  • Standard
Type
  • Cable Type
Shaft/Gear Type
  • Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 4.25 to 177.02
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.48 to 20
Electromagnetic Brake
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.6 to 33
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 11 to 667