![]()
The DGII Series Horizontal Motor Mount (Pedestal) uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
| Items |
DGB85R12-AZAKL 3.35 in. (85 mm) DGII Series Horizontal Mount (Pedestal) Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Left) (DC Input) Web Price $2,366.00
|
DGB85R18-AZAKL 3.35 in. (85 mm) DGII Series Horizontal Mount (Pedestal) Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Left) (DC Input) Web Price $2,366.00
|
DGB85R36-AZAKL 3.35 in. (85 mm) DGII Series Horizontal Mount (Pedestal) Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Left) (DC Input) Web Price $2,366.00
|
DGB85R12-AZAKR 3.35 in. (85 mm) DGII Series Horizontal Mount (Pedestal) Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Right) (DC Input) Web Price $2,366.00
|
DGB85R18-AZAKR 3.35 in. (85 mm) DGII Series Horizontal Mount (Pedestal) Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Right) (DC Input) Web Price $2,366.00
|
|||||
| Frame Size | - 3.35 in85 mm | |||||||||
| Power Supply | - DC Input | |||||||||
| Shaft | - Single | |||||||||
| Gear Ratio (X:1) | - 12 :1 | - 18 :1 | - 36 :1 | - 12 :1 | - 18 :1 | |||||
| Motor Location | - Horizontal Mount (Pedestal) | |||||||||
| Cable Direction | - Left | - Left | - Left | - Right | - Right | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
| Permissible Torque | - 26 lb-in3 N·m | - 39 lb-in4.5 N·m | - 79 lb-in9 N·m | - 26 lb-in3 N·m | - 39 lb-in4.5 N·m | |||||
| Inertia | - 11200x10-7 kg·m²61 oz-in² | - 21100x10-7 kg·m²115 oz-in² | - 74500x10-7 kg·m²410 oz-in² | - 11200x10-7 kg·m²61 oz-in² | - 21100x10-7 kg·m²115 oz-in² | |||||
| Permissible Speed (r/min) | - 1800º/second (300 r/min) | - 1200º/second (200 r/min) | - 600º/second (100 r/min) | - 1800º/second (300 r/min) | - 1200º/second (200 r/min) | |||||
| Max. Holding Torque | - 15 lb-in1.8 N·m | - 23 lb-in2.7 N·m | - 47 lb-in5.4 N·m | - 15 lb-in1.8 N·m | - 23 lb-in2.7 N·m | |||||
| Lost Motion | - | |||||||||
| Angular Transmission Accuracy | - 6 arc minute (0.1º) | |||||||||
| Permissible Thrust Load | - | |||||||||
| Permissible Moment Load | - 30 N·m265 lb-in | - 40 N·m354 lb-in | - 50 N·m443 lb-in | - 30 N·m265 lb-in | - 40 N·m354 lb-in | |||||
| Runout of Output Table Surface | - 0.015 mm0.0006 in. | |||||||||
| Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.0006 in. | |||||||||
| Parallelism of Output Table | - 0.03 mm0.0012 in. | |||||||||
| Degree of Protection | - Actuator: IP40 (IP20 for motor connector) | |||||||||
|
|
||||||||||