Items |
DGM85R-AZAK 3.35 in. (85 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (DC Input) Web Price $2,120.00
|
DGM85R-AZMK 3.35 in. (85 mm) DGII Series Vertical Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Brake Type) (DC Input) Web Price $2,311.00
|
||
Frame Size | - 3.35 in85 mm | |||
Power Supply | - DC Input | |||
Shaft | - Single | |||
Motor Location | - Vertical Mount | |||
Cable Direction | - Down | |||
Electromagnetic Brake | - Not Equipped | - Equipped | ||
Output Table Supporting Bearing | - Cross-Roller Bearing | |||
Permissible Torque | - 39.80 lb-in4.5 N·m | |||
Inertia | - 21120x10-7 kg·m²115.47 oz-in² | - 26304x10-7 kg·m²143.82 oz-in² | ||
Permissible Speed (r/min) | - 1200º/seconds (200 r/min) | |||
Gear Ratio (X:1) | - 18 :1 | |||
Max. Holding Torque | - 23.90 lb-in2.7 N·m | |||
Lost Motion | - 2 arc minute (0.033°) | |||
Angular Transmission Accuracy | - 4 arc minute (0.067º) | |||
Permissible Thrust Load | - 500 N112 lb | |||
Permissible Moment Load | - 10 N·m88 lb-in | |||
Runout of Output Table Surface | - 0.015 mm0.00059 in. | |||
Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.00059 in. | |||
Parallelism of Output Table | - 0.03 mm0.00118 in. | |||
Degree of Protection |
- Actuator: IP40 (IP20 for motor connector) | |||
|