Items |
SCM560GVH-UA / 5GVH5B / DSCD60UA 60 W (1/12 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $481.00
|
SCM560GVH-UA / 5GVH6B / DSCD60UA 60 W (1/12 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $481.00
|
SCM560GVH-UA / 5GVH7.5B / DSCD60UA 60 W (1/12 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $481.00
|
SCM560GVH-UA / 5GVH9B / DSCD60UA 60 W (1/12 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $481.00
|
SCM560GVH-UA / 5GVH12.5B / DSCD60UA 60 W (1/12 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $481.00
|
|||||
Motor Type | - AC Motor | |||||||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 60 W (1/12 HP) | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 1.5 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Torque | - 19.4 lb-in 2.2 N·m | - 23 lb-in 2.6 N·m | - 29 lb-in 3.3 N·m | - 35 lb-in 4 N·m | - 48 lb-in 5.5 N·m | |||||
Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
Permissible Load Inertia | - 250 oz-in²45 x 10-4 kg·m² | - 360 oz-in²65 x 10-4 kg·m² | - 550 oz-in²100 x 10-4 kg·m² | - 820 oz-in²150 x 10-4 kg·m² | - 1640 oz-in²300 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N | |||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Permissible Axial Load | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|