Items |
EACM6RD05AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 50 mm) (AC Input) Web Price $965.00
|
EACM6RD10AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 100 mm) (AC Input) Web Price $965.00
|
EACM6RD15AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 150 mm) (AC Input) Web Price $986.00
|
EACM6RD20AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 200 mm) (AC Input) Web Price $986.00
|
EACM6RD25AZAC EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (60 mm (W) x 60 mm (H), Stroke Length: 250 mm) (AC Input) Web Price $1,007.00
|
|||||
Actuator Frame Size | - 60 mm (W) x 60 mm (H) | |||||||||
Power Input | - AC | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Reversed Motor Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 12 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
Max. Speed | - 600 mm/s | |||||||||
Thrust | - ~200 N | |||||||||
Push Force | - ~400 N | |||||||||
Max. Horizontal Transportable Mass | - ~30 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive | |||||||||
|