αSTEP

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
  • Stroke Lengths from 50 mm up to 700 mm
  • Electromagnetic Brake available
  • AZ Series AC Input Driver required
Items
Linear Slide

EZS Series Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 50 mm) (AC Input)
Web Price $1,045.00

Linear Slide

EZS Series Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 100 mm) (AC Input)
Web Price $1,045.00

Linear Slide

EZS Series Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 150 mm) (AC Input)
Web Price $1,082.00

Linear Slide

EZS Series Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 200 mm) (AC Input)
Web Price $1,082.00

Linear Slide

EZS Series Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 250 mm) (AC Input)
Web Price $1,120.00
Drive Method - Motorized Slide
Actuator Frame Size - 54 mm (W) x 50 mm (H)  
Power Input - AC
Electromagnetic Brake - Not Equipped
Motor Location - Straight Type
Table Orientation - X-axis Table
Traveling Parallelism - 0.03 mm
Dynamic Permissible Moment - MP: 4.2 N·m
MY: 4.2 N·m
MR: 10.5 N·m  
Static Permissible Moment - MP: 26.4 N·m
MY: 26.4 N·m
MR: 52 N·m  
Lead - 12 mm
Max. Speed - 800 mm/s
Max. Horizontal Transportable Mass - 7.5 kg
Max. Vertical Transportable Mass -
Thrust - 43 N
Push Force - 100 N
Resolution -
Repetitive Positioning Accuracy - ±0.02 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved