The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Items |
![]() KR2602A-0060-0-01A0 KR26 Linear Actuator (Normal Ball Screw) (60 mm Stroke) Web Price $781.00
|
![]() KR2602A-0110-0-01A0 KR26 Linear Actuator (Normal Ball Screw) (110 mm Stroke) Web Price $839.00
|
![]() KR2602A-0160-0-01A0 KR26 Linear Actuator (Normal Ball Screw) (160 mm Stroke) Web Price $879.00
|
![]() KR2602A-0210-0-01A0 KR26 Linear Actuator (Normal Ball Screw) (210 mm Stroke) Web Price $942.00
|
![]() KR2602A-0060-0-11A0 KR26 Linear Actuator with Cover (Normal Ball Screw) (60 mm Stroke) Web Price $897.00
|
|||||
Lead Time1 | Up to 20 pcs as of 6:30am EST Estimated Ship: 05/20/2025 | |||||||||
Return Policy | - This product cannot be cancelled or returned once the order has been processed. | |||||||||
Drive Method | - Ball Screw | |||||||||
Cover Type |
- No | - No | - No | - No | - Yes | |||||
Ball Screw Grade | - Normal | |||||||||
Sensor Rail | - Yes | |||||||||
Stroke | - 60 mm | - 110 mm | - 160 mm | - 210 mm | - 60 mm | |||||
Lead | - 2 mm | |||||||||
Static Permissible Moment Load |
-
MA = 84 N·m MB = 84 N·m MC = 208 N·m |
|||||||||
Dynamic Permissible Moment Load |
-
KA = 14.532 N·m KB = 14.532 N·m KC = 12.23 N·m |
|||||||||
Maximum Speed | - 200 mm/s | |||||||||
Positioning Accuracy | - | |||||||||
Positioning Accuracy Repeat | - ±0.01 mm | |||||||||
Running Parallelism | - | |||||||||
Backlash | - 0.02 mm | |||||||||
Starting Torque | - 0.015 N·m | |||||||||
Maximum Input Torque | - 0.622 N·m | |||||||||
Maximum Input Speed | - 6000 (r/min) | |||||||||
Screw Shaft Diameter | - 8 mm | |||||||||
Friction Coefficient | - 0.01 | |||||||||
Efficiency | - 90% | |||||||||
Screw Material | - Iron | |||||||||
Mass of Moving Element (Block) | - 0.18 kg | |||||||||
Mass of Moving Element (Sub Table) | - | - | - | - | - 0.085 kg | |||||
Agency Approvals | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|