The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
Items |
![]() MDA1751-24B 6.77 in. (172 mm) DC Axial Fan with Alarm Web Price $132.00
|
![]() T-MDA1751-24B-G 6.77 in. (172 mm) Axial Fan Kit Web Price Request Quote
|
||
Frame Size | - 6.77 in172 mm | |||
Thickness | - 2.01 in.51 mm | |||
Power Supply | - 24 VDC | |||
Current | - 0.70 | |||
Function | - Low Speed Alarm - Contact: ON | |||
Connection Type | - Lead Wire | |||
Fan Speed Type | - | |||
Speed (r/min) | - 3200 | |||
Max. Air Flow | - 212 CFM 6 m3/min | |||
Max. Static Pressure | - 0.55 inH2O 137 Pa | |||
Noise Level | - 47 db (A) | |||
Fan Kit | - Fan Only | - Fan, Finger Guard, Connection Cable, Mounting Screws | ||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||
Safety Standards |
- UL CE | |||
|