Items |
MDA825-12 3.15 in. (80 mm) DC Axial Fan with Alarm Web Price $42.00
|
MDA825-12H 3.15 in. (80 mm) DC Axial Fan with Alarm Web Price $50.00
|
T-MDA825-12-G 3.15 in. (80 mm) Axial Fan Kit Web Price $46.00
|
T-MDA825-12H-G 3.15 in. (80 mm) Axial Fan Kit Web Price $53.00
|
||||
Frame Size | - 3.15 in80 mm | |||||||
Thickness | - 1 in.25 mm | |||||||
Power Supply | - 12 VDC | |||||||
Current | - 0.25 | |||||||
Function | - Low Speed Alarm - Electronic | |||||||
Connection Type | - Lead Wire | - Connector | - Lead Wire | - Connector | ||||
Fan Speed Type | - | |||||||
Speed (r/min) | - 3800 | |||||||
Max. Air Flow | - 35.3 CFM 1 m3/min | |||||||
Max. Static Pressure | - 0.196 inH2O 49 Pa | |||||||
Noise Level | - 35 db (A) | |||||||
Fan Kit | - Fan Only | - Fan Only | - Fan, Finger Guard, Connection Cable, Mounting Screws | - Fan, Finger Guard, Connection Cable, Mounting Screws | ||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||
Safety Standards |
- UL CE | |||||||
|