Items |
MDE1225-12L 4.69 in. (119 mm) DC Axial Fan Web Price $76.00
|
T-MDE1225-12L-G 4.69 in. (119 mm) Axial Fan Kit Web Price $85.00
|
T-MDE1225-24L-G 4.69 in. (119 mm) Axial Fan Kit Web Price $85.00
|
|||
Frame Size | - 4.69 in119 mm | |||||
Thickness | - 1 in.25.40 mm | |||||
Function | - Stall Alarm - Electronic | |||||
Power Supply | - 12 VDC | - 12 VDC | - 24 VDC | |||
Connection Type | - Lead Wire | |||||
Current (A) | - 0.58 | - 0.58 | - 0.30 | |||
Type | - E Type (Long Life) | |||||
Fan Speed Type | - | |||||
Speed (r/min) | - 3000 | |||||
Max. Air Flow | - 95.3 CFM 2.7 m3/min | |||||
Max. Static Pressure | - 0.281 inH2O 70 Pa | |||||
Noise Level | - 46 dB (A) | |||||
Fan Kit | - Fan Only | - Fan, Finger Guard, Mounting Screws | - Fan, Finger Guard, Mounting Screws | |||
Safety Standards |
- DEMCO UL CE | |||||
|