Items |
3TK6A-AW2U 6 W (1/125 HP) World K Series Torque Round Shaft Motor (Lead Wire) Web Price $151.00
|
3TK6A-CW2E 6 W (1/125 HP) World K Series Torque Round Shaft Motor (Lead Wire) Web Price $157.00
|
3TK6GN-AW2U / 3GN3K 6 W (1/125 HP) World K Series Torque Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire) Web Price $234.00
|
3TK6GN-AW2U / 3GN3.6K 6 W (1/125 HP) World K Series Torque Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire) Web Price $234.00
|
3TK6GN-AW2U / 3GN5K 6 W (1/125 HP) World K Series Torque Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Lead Wire) Web Price $234.00
|
|||||
Frame Size | - 2.76 in70 mm | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | |||||
Frequency (Hz) | - 60 | - 60 50 | - 60 | - 60 | - 60 | |||||
Current | - 0.60 A [110 VAC] 0.65 A [115 VAC] | - 0.32 A [220 VAC, 60 Hz] 0.35 A [230 VAC, 60 Hz] 0.39 A [220 VAC, 50 Hz] 0.44 A [230 VAC, 50 Hz] | - 0.60 A [110 VAC] 0.65 A [115 VAC] | - 0.60 A [110 VAC] 0.65 A [115 VAC] | - 0.60 A [110 VAC] 0.65 A [115 VAC] | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - 3 :1 | - 3.6 :1 | - 5 :1 | |||||
Output Shaft | - Metric | |||||||||
Output Shaft Diameter | - 6 mm | - 6 mm | - 10 mm | - 10 mm | - 10 mm | |||||
Starting Torque | - 1.3125 lb-in 0.15 N·m | - 1.2375 lb-in [50 Hz] 1.3125 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | - 3.19 lb-in 0.36 N·m | - 3.83 lb-in 0.44 N·m | - 5.32 lb-in 0.61 N·m | |||||
Torque at Max Output | - 0.76875 lb-in 0.087 N·m | - 0.6875 lb-in [50 Hz] 0.76875 lb-in [60 Hz] 0.078 N·m [50 Hz] 0.087 N·m [60 Hz] | - 1.87 lb-in 0.21 N·m | - 2.24 lb-in 0.25 N·m | - 3.11 lb-in 0.35 N·m | |||||
Speed at Max Output (rpm) | - 900 | - 750 [50 Hz] 900 [60 Hz] | - 300 | - 250 | - 180 | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N | - 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 27 lb10 mm from Shaft End = 80 N20 mm from Shaft End = 120 N | |||||
Permissible Thrust Load | - | - | - 9 lb40 N | - 9 lb40 N | - 9 lb40 N | |||||
Permissible Thrust Load | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - | - | - | |||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA CCC CE | |||||||||
|