The Mounting Adapter for Linear Actuators is a linear motion mechanism with a rolled ball screw and iron nut. It saves space and reduces design time compared to a custom-built mechanism.
  • For use with 28 mm AZ Series Hybrid Step-Servo motors
  • Do not remove the nut from the ball screw. If the nut is removed, it cannot be restored to its original condition

Linear Actuator Attachment (30 mm Frame Size)

Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 30 mm

Motor Series

- AZ Series Hybrid Step-Servo Motors

Drive Method

- Rolled Ball Screw

Stroke

- 100 mm

Permissible Thrust Load

- 50 N

Permissible Speed

- 120 mm/s

Lead

- 3 mm

Max. Horizontal Transportable Mass

- 5 kg

Max. Vertical Transportable Mass

- 5 kg

Repetitive Positioning Accuracy

- ±0.01 mm

Screw Material

- Iron

Screw Shaft Diameter

- 6 mm

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Ambient Temperature

- 0 ~ +40 °C (Non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.