The EMR Series AC axial fans have an expected life of 60,000 hours.
- Single-Phase 100-120 VAC
- Available in Standard Speed and High Speed Types
- Equipped with a brushless motor, low power consumption, low heat generation, large air flow, and high static pressure
- Estimated life up to 60,000 hours
- Same characteristics for 50/60 Hz worldwide
- Alarm and variable speed functions available
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 7.87 in200 mm |
Thickness |
- 3.54 in.90 mm |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
-
2.3 A [PWM duty 100%] 0.23 A [PWM duty 0%] |
Function |
- Low Speed Alarm - Electronic |
Connection Type |
- Lead Wire |
Speed (r/min) |
-
4200 [PWM duty 100%] 1400 [PWM duty 0%] |
Max. Air Flow |
-
710 CFM [PWM duty 100%] 230 CFM [PWM duty 0%] 20.1 m3/min [PWM duty 100%] 6.5 m3/min [PWM duty 0%] |
Max. Static Pressure |
-
1.17 inH2O [PWM duty 100%] 0.241 inH2O [PWM duty 0%] 290 Pa [PWM duty 100%] 60 Pa [PWM duty 0%] |
Noise Level |
-
68 dB (A) [PWM Duty 100%] 38 dB (A) [PWM Duty 0%] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING |
Dielectric Strength |
- Sufficient to withstand 3.0 kV at 50 Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- EN Standards: 120 (E) |
Ambient Temperature Range |
- -4ºF ~ 131ºF (-20ºC ~ 55ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- When the fan speed is reduced by 40% or more due to adhesion of foreign objects or a drop in the power supply voltage. |
Output Mode |
- PhotoMOS Relays Output |
Output Condition |
- Normal operation: Contact ON; Alarm output: Contact OFF |
Maximum Rating |
- Maximum applied voltage: 40 VDC or less; Maximum inflow current: 500 mA or less |
Delay Function |
- External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min. |
Circuit Connection |
-
![]() Circuit Connection |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




