The EL Series Electric Lifting Columns can be combined with a robot to expand the vertical operating range. Its high-rigidity design supports high moment loads while preventing vibrations and TCP wobble. 50, 100, 200, and 300 mm stroke lengths are available. This product helps reduce equipment design, assembly, and start-up time.

  • Lifting columns to expand the robot’s operating range
  • Reduced time for equipment design, assembly, and start-up
  • High rigidity and high accuracy
  • Drive Motor: AZ Series with battery-free built-in absolute encoder (DC Input)
  • For the specifications and characteristics of 48 VDC input, please contact technical support.
Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Power Input

- DC

Electromagnetic Brake

- Equipped

Static Permissible Moment

- 80 N·m  

Lead

- 12 mm

Stroke

- 50 mm

Moving Parts Mass

- 5.5 kg

Body Mass

- 20.4 kg

Drive Method

- Ball Screw

Max. Speed

- 600 mm/s

Thrust

- ~200 N  

Push Force

- ~400 N  

Holding Force (N)

- 200 N
Max. Vertical Transportable Mass2 - ~15 kg  
Repetitive Positioning Accuracy3 - ±0.05 mm

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- Class B [130ºC (266ºF)]

Degree of Protection

- IP00

Degree of Protection (Motor)

- IP66 (Excluding the mounting surface and the connector part)

Ambient Temperature

- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Multi-Rotation Detection Range in Power OFF State

- ±900 rotations (1800 rotations)

Brake Type

- Active when the power is off

Control Power Supply

- 24 VDC ±5% (The specification for the cable type products with an electromagnetic brake is 24 VDC ±4% when extending to 20 m using the connection cable.)

Power Consumption

- 6 W

Excitation Current

- 0.25 A


 


 

 

 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.
  • 2 The load mass that can be driven is the transportable mass minus the moving parts mass.
  • 3 There is approximately 0.06 mm of internal play.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved