Permissible load has been increased by mounting with an offsetparallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.
  • For use with Brushless Motors Parallel Shaft Gearhead 100 W (1/8 HP)/120 W (1/6 HP)

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Flange Drive Adapter

Flange Drive Adapter

Unit of Measure
Lead Time1 Up to 5 pcs as of 6:30am EST Estimated Ship: 05/26/2025

Max Speed (rpm)

1000

Rotation Direction

Same direction as gearhead

Permissible Radial Load

Up to 300 r/min: 337 lbOver 300 r/min: 225 lbOver 300 r/min: 1000 NUp to 300 r/min: 1500 N

Permissible Overhung Load

Up to 150 r/min: 225 lbOver 150 r/min: 112 lbOver 150 r/min: 500 NUp to 150 r/min: 1000 N

Permissible Load Inertia

24 oz-in²4.38 x 10-4 kg·m²

Ambient Temperature

0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Degree of Protection

IP40
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved