The SCM Series features AC speed control motors that utilized Oriental Motor's exclusive technology.
  • Closed Loop Control for High Reliability
  • Easy Installation and Simple Data Setting
  • Compact Motor
*Connection cables required (sold separately).

Speed Control Motors

Compatible Motors (sold separately)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor

- Induction

Frame Size

- 2.76 in70 mm

Output Power

- 15 W (1/50 HP)

Power Supply

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 0.48 A

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft Diameter

- 6 mm

Electromagnetic Brake

- Not Equipped

Permissible Torque

- 1.106 lb-in  0.125 N·m  

Variable Speed Range (r/min)

- 90 ~ 1600

Permissible Overhung Load

- 0.39 in. from Shaft End = 9 lb0.79 in. from Shaft End = 13.5 lb10 mm from Shaft End = 40 N20 mm from Shaft End = 60 N

Permissible Axial Load

- Half of motor mass or less.

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- c-UL CCC CE

CE Marking

- Low Voltage Directives EMC Directive

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

- A heat sink (4.92 x 4.92 in., 0.20 in thick, aluminum) is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity.

Overheat Protection Device

- Built-in Thermal Protector (automatic return type)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% max. (non-condensing)

Altitude

- Max. of 1000 m (3300 ft.) above sea level

Thermal Class

- 130 (B)

Degree of Protection

- IP20


 


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved