Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Lead Time1 | |
Driver Type |
- RS-485 Communications Type |
Power Supply |
- 24 / 48 VDC |
Main Power Supply Input Current |
- 0.4 ~ 3.7A (Refer to manual for details) |
Number of Positioning Data Sets |
- 256 Points |
Input |
- 16 Points |
Output |
- 16 Points |
Control Power Supply Input Current |
-
0.15 A (standard motors) 0.4 A (brake motors) 0.23A (AZM46) |
Safety Standards |
- UL CE |
Electrical Characteristics |
-
Complies with EIA-485 Use twisted-pair cables, max. total extension length is 50 m (164 ft.) |
Communication Method |
-
Half duplex Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) |
Protocol |
- Modbus RTU protocol |
Baud Rate |
- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps and 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single host system. |
|
|