This product is scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Brother Gearmotors

Motor Type

- Induction

Output Power

- 1/2 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Current

- 3 Ph

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 10 :1

Mount

- Foot Mount

Shaft Arrangement

- Double Shaft

Output Shaft Diameter

- 1-1/8 in.

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Rated Torque

- 168 lb-in  19 N·m  

Rated Speed (rpm)

- 180

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class F

Degree of Protection

- IP65

Full Load [nmotor]

- 1680 RPM (208 V)
1720 RPM (230 V)
1720 RPM (460 V)

Full Load Current [Imotor]

- 1.8 A (208 V)
1.8 A (230 V)
0.9 A (460 V)

Starts per Minute

- 10

Type (Brother)

- H2

Frame (Brother)

- 28
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved