Lead Time1
|
Estimated Ship: 05/26/2025
|
Frame Size
|
-
1.1 in28 mm
|
Motor Length
|
-
2.03 in.51.5 mm
|
Basic Step Angle
|
-
0.72º
|
Speed-Torque Characteristics
|
-

|
Max. Holding Torque
|
-
12.9 oz-in0.091 N·m
|
Holding Torque at Motor Standstill
|
-
6.3 oz-in0.045 N·m
|
Speed Setting Range
|
-
0.02 to 600 r/min
|
Speed Accuracy
|
-
±0.8%
|
Power Supply
|
-
24 VDC
|
Current per Phase
|
-
1.2 A/phase
|
Shaft/Gear Type
|
-
Round Shaft with Flat (No Gearhead)
|
Gear Type
|
-
No Gearhead
|
Motor Connection Type
|
-
Connector
|
Shaft
|
-
Single
|
Output Shaft
|
-
Metric
|
Output Shaft Diameter
|
-
5 mm
|
Step Angle
|
-
0.72 °
|
Connection Type
|
-
New Pentagon (Bipolar)
|
Lead Wires
|
-
5
|
Rotor Inertia
|
-
0.098 oz-in²18x10-7 kg·m²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
CE
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz
|
Temperature Rise
|
-
Winding temperature rise 144ºF (80ºC) max.
|
Insulation Class
|
-
0
|
Ambient Temperature Range
|
-
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Play
|
-
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
|
Axial Play
|
-
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.)
|
Radial Load
|
-
0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N
|
Axial Load
|
-
1.1 lb5 N
|