Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
Products
Solutions
Technical Information
Motor Sizing
Downloads
Contact Us
αSTEP
Step-Servo
Stepper Motors
Brushless DC Motors
Speed Control Motors
Servo Motors
Linear Actuators
Rotary Actuators
Industrial Robots
Network Products
AC Gear Motors
Cooling Fans
Encoders
Accessories & Peripherals
By Industry
Product Selection Guide
Application Examples
Modular Automation
Carbon Neutral
FAQs / KnowledgeBase
Technical Articles / White Papers
Product / Technology Videos
On Demand Seminars
Engineering Notes Blog
Motor Sizing Tools
How to Size a Motor
Unit Conversion Tool
Product Literature (PDF)
Software Downloads
Sales Network
Email Us
Customer Service: 1-800-418-7903
Technical Support: 1-800-468-3982
Sales: 1-800-448-6935
Sign In
Shopping Cart
(0)
Quote Requests
(0)
Express Ordering
All Categories - Shop Online
>
Accessories & Peripherals
>
Cables
>
BMU Metal Connection Cables
> Item # CC010KHBLB
All Categories - Shop Online
All Categories - Shop Online
Accessories & Peripherals
Accessories & Peripherals
Cables
Cables
BMU Metal Connection Cables
BMU Metal Connection Cables
Item # CC010KHBLB
Item # CC010KHBLB, Metal Connection Cable (B Type - Opposite Shaft Outlet), 1 m
CC010KHBLB
Metal Connection Cable (B Type - Opposite Shaft Outlet), 1 m
ORIENTAL MOTOR
ORIENTAL MOTOR
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
Web Price
$
43.00
Qty.
Add To Cart
Request Quote
/Asset/cc010khblmf-img.jpg
1
/Asset/cc010khblmf-img.jpg
Close Window
Metal Connection Cable for BLM Brushless DC Motor
Unit of Measure
Imperial
Metric
Specifications
Dimensions
Available to Ship
1
Up to 10 pcs as of 6:30am EST Estimated Ship: 04/27/2025
Cable Type
-
Metal Connector
Cable Direction
-
B Type - Opposite Output Shaft
Cable Length
-
3.28 ft
1 m
1
Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.
User Information
close
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Submit
close