Compact linear actuator that incorporates a stepper motor with an integrated ball screw to achieve high-precision positioning linear motion.Performance is improved by reducing the number of components such as couplings and secondary external guides to make equipment more compact, quicker to install with less parts to order.
  • Low Vibration
  • High Positioning Accuracy
  • Reliable Design and Structure

Actuators

Actuators

Available to Ship1 - {Contact your local sales office for more information.}

Motor Type

- 5-Phase

Actuator Frame Size

- 28 mm

Drive Method

- Rolled Ball Screw

Type

- Standard

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Lead

- 1 mm

Stroke

- 30 mm

Actuator Connection Type

- Lead Wire

Lead Wires

- 5

Max. Vertical Transportable Mass

- 3 kg

Max. Speed

- 40 mm/s

Max. Thrust Force

- 30 N

Max. Holding Force

- 30 N

Resolution

- 0.00 mm

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.