Speed Control Motors
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 60 W (1/12 HP) |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 120 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
5GU120KA, GU Gearhead Parallel Shaft (120:1) ($184.00) 5RK60RGU-AWU, 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) ($286.00) |
Safety Standards |
- UL CSA EN CE |
|