Speed Control Motors
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 60 W (1/12 HP) |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 120 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
5GU120RAA, GU Gearhead Right-Angle Solid Shaft (120:1) ($213.00) 5RK60RGU-CWE, 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) ($292.00) |
Safety Standards |
- UL CSA EN CE |
|