• Slim, Yet Powerful Design
  • Wide Speed Range
  • Long-life Gearhead

Speed Control Motors

Compatible Motors (sold separately)

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Product Line

- VEXTA®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 3.15 in. sq.

Output Power

- 50 W (1/15 HP)

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 30 :1

Electromagnetic Brake

- Not Equipped

RoHS Compliant

- Yes

Components

- , 50 W (1/15 HP) BLH Series Brushless DC Pinion Shaft Motor () ($216.00)
, GFS Gearhead Parallel Shaft (30:1) ($164.00)

Safety Standards

- UL CSA EN CE


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved