Speed Control Motors
Compatible Motors (sold separately)
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- VEXTA® |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 100 W (1/8 HP) |
Shaft/Gear Type |
- Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
BLHM5100KC-GFS, 100 W (1/8 HP) BLH Series Brushless DC Pinion Shaft Motor () ($259.00) GFS5G10FR, GFS Gearhead Flat Hollow Shaft (10:1) ($326.00) |
Safety Standards |
- UL CSA EN CE |
|
|