Brushless speed control system offers high performance and simple operation from a compact motor and driver.
  • Electromagnetic Brake type
  • Slim, Yet Powerful Design
  • Wide Speed Range
  • Communication through I/O or RS-485 available

Compatible Motors (sold separately)

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Product Line

- Oriental MotorĀ®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 4.09 in. sq.

Output Power

- 400 W (1/2 HP)

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 50 :1

Electromagnetic Brake

- Equipped

RoHS Compliant

- Yes

Components

- , 400 W (1/2 HP) BLV Series Brushless DC Pinion Shaft Motor ($487.00)
, GFS Gearhead Parallel Shaft (50:1) ($229.00)

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.