Speed Control Motors
Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 2.36 in. sq. |
Output Power |
- 6 W (1/125 HP) |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 15 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
2GN15SA, GN Gearhead Parallel Shaft (15:1) ($91.00) USM206-401W2, 6 W (1/125 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) ($124.00) |
Safety Standards |
- UL CSA CCC EN CE |
|