The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controls 8 robot axes
  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Controllers

Controllers

Controllers

Controllers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC ±5%/48 VDC ±5%

Power Supply Allowable Operating Voltage

- 24 VDC input: 20 to 32 VDC
48 VDC input: 40 to 55 VDC

Input Current

- 30 A

Control Power Supply

- 24 VDC ±5% 1.5 A (3.5 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)

Interface - Control Input

- 8 points, Photocoupler

Interface - Control Output

- 8 points, Photocoupler

Interface - Field Network

- EtherNet/IP

Robot Type

- SCARA, Vertical Articulated, Palletizer, Parallel Link, Polar and Cylindrical Coordinates, Cartesian, Cartesian-Plane Gantry (2-Axis, 3-Axis)

Number of Total Axes

- 8*
*Only one robot can be controlled by MRC01

Drive Command

- P to P, Linear Interpolation, Circular Interpolation, Arc Interpolation, Palette (P to P, Line, Arc)

Monitor

- Robot Graphic, Alarm, Information, etc.

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP10

Ambient Temperature Range

- 0 to +40 °C [+32 to 104 °F] (non-freezing)

Ambient Humidity

- 85 % or less (non-condensing)

Altitude

- Up to 1,000 m (3,300 ft.) above sea level

Operating Atmosphere

- No corrosive gases or dust. The product should not be exposed to water or oil.

Communication Protocol

- EtherNet/IP Comminucation (Conforms with CT17)

Vendor ID

- 187: Oriental Motor Company

Device Type

- 43: Generic Device

Transmission Rate

- 10/100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher
Total extension length: 50 m (164 ft.) max.

Number of Occupied Bytes - Output (Scanner > Controller)

- 2 to 228 bytes

Number of Occupied Bytes - Input (Controller > Scanner)

- 2 to 228 bytes

Implicit Communication - Number of Connections

- 2

Implicit Communication - Connection Type

- Exclusive Owner, Input Only

Implicit Communication - Communication Cycle (RPI)

- 10 to 3200 ms

Implicit Communication - Connection Type (Scanner > Controller)

- Point-to-Point

Implicit Communication - Connection Type (Driver > Scanner)

- Point-to-Point, Multicast

Implicit Communication - Data Trigger

- Cyclic

IP Address Setting Method

- Parameter, DHCP

Network Topologies

- Star, Linear bus, Ring (Device Level Ring)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.