Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Axial Flow |
Frame Size |
- 2.36 in60 mm |
Thickness |
- 0.98 in.26 mm |
Function |
- Stall Alarm - Electronic |
Power Supply |
- 24 VDC |
Connection Type |
- Lead Wire |
Current (A) |
- 0.06 |
Type |
- E Type (Long Life) |
Speed (r/min) |
- 3800 |
Max. Air Flow |
- 18.7 CFM 0.53 m3/min |
Max. Static Pressure |
- 0.161 inH2O 40.2 Pa |
Noise Level |
- 28 dB (A) |
Components |
-
MDE625-24L (Fan Unit) FG6E (Finger Guard) M4 x 40mm (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL CSA |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- When locked |
Output Mode |
- Open-collector output |
Output Condition |
-
Operation: L level (Internal transistor ON) When locked: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum applied voltage: 27.6 VDC max. Maximum current: 5 mA max. |
Delay Function |
- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second. |
Circuit Connection |
-
![]() Circuit Connection |
|
|
|
|
|
|
|
|