The MRE Series long-life fans have an expected life of 100,000 hours.
  • High efficiency
  • Low noise
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Axial Fan

Frame Size

- 6.30 in160 mm

Thickness

- 2.44 in.62 mm

Power Supply

- Single-Phase 220/230/240 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.16 A [220 VAC, 50 Hz]
0.20 A [60 Hz]
0.17 A [230 VAC, 50 Hz]
0.18 A [240 VAC, 50Hz]

Function

- None

Connection Type

- Terminal Box

Speed (r/min)

- 2800 [220/230 VAC, 50 Hz]
3200 [220/230 VAC, 60 Hz]
2850 [240 VAC, 50 Hz]
3300 [240 VAC, 60 Hz]

Max. Air Flow

- 219 CFM [220/230 VAC, 50 Hz]
258 CFM [220/230 VAC, 60 Hz]
226 CFM [240 VAC, 50 Hz]
268 CFM [240 VAC, 60 Hz]  
6.2 m3/min [220/230 VAC, 50 Hz]
7.3 m3/min [220/230 VAC, 60 Hz]
6.4 m3/min [240 VAC, 50 Hz]
7.6 m3/min [240 VAC, 60 Hz]  

Max. Static Pressure

- 0.509 inH2O [220/230 VAC, 50 Hz]
0.63 inH2O [220/230 VAC, 60 Hz]
0.522 inH2O [240 VAC, 50 Hz]
0.682 inH2O [240 VAC, 60 Hz]  
127 Pa [220/230 VAC, 50 Hz]
157 Pa [220/230 VAC, 60 Hz]
130 Pa [240 VAC, 50 Hz]
170 Pa [240 VAC, 60 Hz]  

Noise Level

- 49 dB (A) [220/230 VAC, 50 Hz]
53 dB (A) [220 VAC, 60 Hz]
54 dB (A) [230/240 VAC, 60 Hz]
51 dB (A) [240 VAC, 50 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.