The MRE Series long-life fans have an expected life of 100,000 hours.
  • High efficiency
  • Low noise
  • Alarm type
  • Fan kit includes, long-life axial flow fan, connection cables, finger guard and mounting screws.

Fan Kit

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Axial Flow

Frame Size

- 6.30 in160 mm

Thickness

- 2.44 in.62 mm

Power Supply

- Single-Phase 110/115 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.45 A [100 VAC, 50 Hz]
0.44 A [100 VAC, 60 Hz]
0.46 A [110 VAC, 60 Hz]
0.48 A [115 VAC, 60 Hz]

Function

- Low Speed Alarm - Electronic

Connection Type

- Terminal Box

Speed (r/min)

- 2800 [100 VAC, 50 Hz]
3250 [100 VAC, 60 Hz]
3300 [110/115 VAC, 60 Hz]

Max. Air Flow

- 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
6.2 m3/min [100 VAC, 50 Hz]
7.3 m3/min [100/110/115 VAC, 60 Hz]  

Max. Static Pressure

- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
127 Pa [100 VAC, 50 Hz]
157 Pa [100/110/115 VAC, 60 Hz]  

Noise Level

- 49 dB (A) [100 VAC, 50 Hz]
52 dB (A) [100 VAC, 60 Hz]
53 dB (A) [110/115 VAC, 60 Hz]

Components

- MRE16-BMH (Fan Unit)
FG16D (Finger Guard)
Connection Cable
M5 x 20mm (Mounting Screws)

Fan Kit

- Fan, Finger Guard, Mounting Screws

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Alarm Type

- Electronic

Alarm Activation Speed

- 1800 ± 300 r/min

Output Mode

- Open-collector output

Output Condition

- Normal operation: L level (Internal transistor ON)
Alarm output: H level (Internal transistor OFF)

Maximum Rating

- Maximum Applied Voltage: 30 VDC max.
Maximum Inflow Current: 15 mA max.

Delay Function

- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.)

Circuit Connection

-
Circuit Connection


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.