Fan Kit
Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 6.30 in160 mm |
Thickness |
- 2.44 in.62 mm |
Power Supply |
- Single-Phase 220/230/240 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
-
0.16 A [220 VAC, 50 Hz] 0.20 A [60 Hz] 0.17 A [230 VAC, 50 Hz] 0.18 A [240 VAC, 50Hz] |
Function |
- Low Speed Alarm - Electronic |
Connection Type |
- Terminal Box |
Speed (r/min) |
-
2800 [220/230 VAC, 50 Hz] 3200 [220/230 VAC, 60 Hz] 2850 [240 VAC, 50 Hz] 3300 [240 VAC, 60 Hz] |
Max. Air Flow |
-
219 CFM [220/230 VAC, 50 Hz] 258 CFM [220/230 VAC, 60 Hz] 226 CFM [240 VAC, 50 Hz] 268 CFM [240 VAC, 60 Hz] 6.2 m3/min [220/230 VAC, 50 Hz] 7.3 m3/min [220/230 VAC, 60 Hz] 6.4 m3/min [240 VAC, 50 Hz] 7.6 m3/min [240 VAC, 60 Hz] |
Max. Static Pressure |
-
0.509 inH2O [220/230 VAC, 50 Hz] 0.63 inH2O [220/230 VAC, 60 Hz] 0.522 inH2O [240 VAC, 50 Hz] 0.682 inH2O [240 VAC, 60 Hz] 127 Pa [220/230 VAC, 50 Hz] 157 Pa [220/230 VAC, 60 Hz] 130 Pa [240 VAC, 50 Hz] 170 Pa [240 VAC, 60 Hz] |
Noise Level |
-
49 dB (A) [220/230 VAC, 50 Hz] 53 dB (A) [220 VAC, 60 Hz] 54 dB (A) [230/240 VAC, 60 Hz] 51 dB (A) [240 VAC, 50 Hz] |
Components |
-
MRE16-EMH (Fan Unit) FG16D (Finger Guard) Connection Cable M5 x 20mm (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- 1800 ± 300 r/min |
Output Mode |
- Open-collector output |
Output Condition |
-
Normal operation: L level (Internal transistor ON) Alarm output: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum Applied Voltage: 30 VDC max. Maximum Inflow Current: 15 mA max. |
Delay Function |
- None (External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.) |
Circuit Connection |
-
Circuit Connection |
|
|
|