Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
  • Slim-Line, General Purpose Axial fan
  • Plug cord accessory required.
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 3.62 in92 mm

Thickness

- 0.98 in.25 mm

Power Supply

- Single-Phase 220/230 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.06 A [220 VAC, 60 Hz / 230 VAC, 60 Hz] 0.07 A [230 VAC, 50 Hz]

Connection Type

- Plug

Type

- Standard Speed

Speed (r/min)

- 2600 [220/230 VAC, 50 Hz]
3000 [230 VAC, 60 Hz]

Max. Air Flow

- 33.5 CFM [220/230 VAC, 50 Hz]
38.8 CFM [230 VAC, 60 Hz]  
0.95 m3/min [220/230 VAC, 50 Hz]
1.1 m3/min [20.85 VAC, 60 Hz]  

Max. Static Pressure

- 0.176 inH2O [220/230 VAC, 50 Hz]
0.237inH2O [230 VAC, 60 Hz]  
44 Pa [220/230 VAC, 50 Hz]
59Pa [230 VAC, 60 Hz]  

Noise Level

- 35 dB (A) [220/230 VAC, 50 Hz]
39 dB (A) [230 VAC, 60 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- UL CSA JET EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm

- None


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.