These AC Axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
  • Includes 3.3 ft. (1 m) plug cord
Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Fan Type

- Axial Flow

Frame Size

- 3.62 in92 mm

Thickness

- 1.5 in.38 mm

Power Supply

- Single-Phase 100 ~ 240 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.08 A

Function

- None

Connection Type

- Plug

Plug Cord

- 3.3 ft (1 m)

Speed (r/min)

- 3850

Max. Air Flow

- 53 CFM  1.5 m3/min  

Max. Static Pressure

- 0.362 inH2O  90 Pa  

Noise Level

- 40 dB (A)

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Alarm

- None


 

 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.