| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Reversible |
Frame Size |
- 3.54 in90 mm |
Output Power |
- 60 W (1/12 HP) |
Voltage (VAC) |
- Single-Phase 220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.61 A [220 VAC, 50 Hz] 0.63 A [230 VAC, 50 Hz] 0.66 A [230 VAC, 60 Hz] 0.67 A [220 VAC, 60 Hz] |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 5 :1 |
Output Shaft |
- Metric |
Output Shaft Diameter |
- 15 mm |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Rated Torque |
- 12.3 lb-in 1.4 N·m |
Rated Speed (rpm) |
- 300 [50 Hz] 360 [60 Hz] |
Permissible Load Inertia |
- 150 oz-in²27.5 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N |
Permissible Thrust Load |
- 56 lb250 N |
Components |
-
5GE5RA, GE Gearhead Right-Angle Solid Shaft (5:1) ($198.00) 5RK60GE-CW2TE, 60 W (1/12 HP) World K Series AC Motors Reversible Pinion Shaft Motor (Single-Phase 220/230 VAC) ($210.00) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
- Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 185°F ± 36°F (85°C ± 20°C) |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP40 |
|
|
|
|
|
|
|
|