Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
  • DC input
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
AXH_top.jpg
Unit of Measure
Items AXH_top.jpg
AXH015K-5
Brushless Speed Control System
Web Price Request Quote
AXH_top.jpg
AXH015K-10
Brushless Speed Control System
Web Price Request Quote
AXH_top.jpg
AXH015K-15
Brushless Speed Control System
Web Price Request Quote
AXH_top.jpg
AXH015K-20
Brushless Speed Control System
Web Price Request Quote
AXH_top.jpg
AXH015K-30
Brushless Speed Control System
Web Price Request Quote
Motor Frame Size - 1.65 in. sq.
Output Power - 15 W (1/50 HP)
Power Supply - 24 VDC
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Rated Torque (lb-in) - 2 - 3.90 - 6 - 7.60 - 11.50
Variable Speed Range (r/min) - 20 ~ 600 - 10 ~ 300 - 6.7 ~ 200 - 5 ~ 150 - 3.3 ~ 100
Permissible Load Inertia - 2.20 oz-in2 - 9.30 oz-in2 - 21 oz-in2 - 38 oz-in2 - 86 oz-in2
RoHS Compliant - No
Safety Standards - UL CSA CE
Speed Control Method (Select one of the following) - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings - 2
Multi-Speed Setting Method - Switching between 2 speeds
One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).
Instantaneous Stop - Yes
Multi-Axes Control - Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m) - 2
List Price -