Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
dgr85r36-azakhr-img
Unit of Measure
Items dgr85r36-azakhr-img
DGR85R36-AZACHD
3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Down) (AC Input)
Web Price $2,280.00
dgr85r36-azakhr-img
DGR85R36-AZACHL
3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Left) (AC Input)
Web Price $2,280.00
dgr85r36-azakhr-img
DGR85R36-AZACHR
3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Right) (AC Input)
Web Price $2,280.00
dgr85r36-azakhr-img
DGR85R36-AZACHU
3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Up) (AC Input)
Web Price $2,280.00
dgr85r36-azmchr-img
DGR85R36-AZMCHD
3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Down) (AC Input)
Web Price $2,475.00
Frame Size - 3.35 in
Power Supply - AC Input
Shaft - Single
Gear Ratio (X:1) - 36 :1
Motor Location - Horizontal Mount
Cable Direction - Down - Left - Right - Up - Down
Electromagnetic Brake - Not Equipped - Not Equipped - Not Equipped - Not Equipped - Equipped
Output Table Supporting Bearing - Cross-Roller Bearing
Permissible Torque - 79 lb-in
Inertia - 410 oz-in² - 410 oz-in² - 410 oz-in² - 410 oz-in² - 521 oz-in²
Permissible Speed (r/min) - 600º/second (100 r/min)
Max. Holding Torque - 47 lb-in
Lost Motion -
Angular Transmission Accuracy - 3 arc minute (0.05º)
Permissible Thrust Load - 112.4 lb
Permissible Moment Load - 443 lb-in
Runout of Output Table Surface - 0.0006 in.
Runout of Output Table Inner (Outer) Diameter - 0.0006 in.
Parallelism of Output Table - 0.0012 in.
Degree of Protection - Actuator: IP40 (IP20 for motor connector)