
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 7.87 in |
Thickness |
- 3.54 in. |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.96 A |
Function |
- Low Speed Alarm - Electronic |
Connection Type |
- Lead Wire |
Speed (r/min) |
- 4150 |
Max. Air Flow |
- 710 CFM |
Max. Static Pressure |
- 1.17 inH2O |
Noise Level |
- 68 dB (A) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Dielectric Strength |
- Sufficient to withstand 1.8 kV at 50 Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- EN Standards: 120 (E) |
Ambient Temperature Range |
- -4ºF ~ 131ºF (-20ºC ~ 55ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- When the fan speed is reduced by 40% or more due to adhesion of foreign objects or a drop in the power supply voltage. |
Output Mode |
- PhotoMOS Relays Output |
Output Condition |
- Normal operation: Contact ON; Alarm output: Contact OFF |
Maximum Rating |
- Maximum applied voltage: 40 VDC or less; Maximum inflow current: 500 mA or less |
Delay Function |
- External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min. |
Circuit Connection |
-
![]() Circuit Connection |