Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
The EMR Series AC axial fans have an expected life of 40,000 hours.
  • Single-Phase 100-120 VAC
  • Equipped with a brushless motor, low power consumption, low heat generation, large air flow, and high static pressure
  • Estimated life up to 40,000 hours
  • Same characteristics for 50/60 Hz worldwide
  • Equipped with alarm and variable speed functions
  • Lightweight and equipped with finger guards for easy installation
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Axial Flow

Frame Size

- 7.09 in

Thickness

- 2.56 in.

Power Supply

- Single-Phase 100-120 VAC

Frequency

- 50 Hz60 Hz

Current

- 0.63 A

Function

- Low Speed Alarm - Electronic

Connection Type

- Connector

Speed (r/min)

- 3000

Max. Air Flow

- 318 CFM  

Max. Static Pressure

- 0.618 inH2O  

Noise Level

- 55 dB (A)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dielectric Strength

- No abnormality is observed even with an application of 1.5 kVAC at 50 Hz between the windings and the case for 1 minute after continuous operation, at normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Thermal Class

- UL/CSA Standards: 105 (A), EN Standards: 120 €

Overheat Protection

- This type of fan is equipped with a built-in overheat prevention circuit.

Ambient Temperature Range

- -13ºF ~ 149ºF (-25ºC ~ 65ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm Specifications

Alarm Type

- Electronic

Alarm Activation Speed

- When the rotation speed has decreased below 70% of the set speed.

Output Mode

- PhotoMOS Relays Output

Output Condition

- Normal operation: Contact ON; Alarm output: Contact OFF

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current: 30 mA max.
ON Voltage: 0.1 Max.

Delay Function

- External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min.

Circuit Connection

-
Circuit Connection

Dimensions


 

 

Airflow


 

Connection


For other connection diagrams, such as using an external potentiometer, external DC voltage, PWM signal, or setting up multi-fan control, please refer to the manual.

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.