
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Axial Flow |
Frame Size |
- 7.09 in |
Thickness |
- 2.56 in. |
Power Supply |
- Single-Phase 200-240 VAC/Three Phase 200-240 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
-
0.39 A [Single-Phase 200-240 VAC] 0.22 A [Three-Phase 200-240 VAC] |
Function |
- Low Speed Alarm - Electronic |
Connection Type |
- Connector |
Speed (r/min) |
- 3000 |
Max. Air Flow |
- 318 CFM |
Max. Static Pressure |
- 0.618 inH2O |
Noise Level |
- 55 dB (A) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Dielectric Strength |
- No abnormality is observed even with an application of 1.5 kVAC at 50 Hz between the windings and the case for 1 minute after continuous operation, at normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- UL/CSA Standards: 105 (A), EN Standards: 120 € |
Overheat Protection |
- This type of fan is equipped with a built-in overheat prevention circuit. |
Ambient Temperature Range |
- -13ºF ~ 149ºF (-25ºC ~ 65ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- When the rotation speed has decreased below 70% of the set speed. |
Output Mode |
- PhotoMOS Relays Output |
Output Condition |
- Normal operation: Contact ON; Alarm output: Contact OFF |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current: 30 mA max. ON Voltage: 0.1 Max. |
Delay Function |
- External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be 10 sec. min. |
Circuit Connection |
-
![]() Circuit Connection |