Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 5.12 in

Power Supply

- DC Input

Shaft

- Single

Gear Ratio (X:1)

- 36 :1

Motor Location

- Horizontal Mount

Cable Direction

- Left

Electromagnetic Brake

- Not Equipped

Output Table Supporting Bearing

- Cross-Roller Bearing

Permissible Torque

- 210 lb-in

Inertia

- 2800 oz-in²

Permissible Speed (r/min)

- 450º/second (75 r/min)

Max. Holding Torque

- 159 lb-in

Repetitive Positioning Accuracy (arc sec)

- ±15 arc sec (±0.004º)

Angular Transmission Accuracy

- 3 arc minute (0.05º)

Permissible Thrust Load

- 449.6 lb

Permissible Moment Load

- 1593 lb-in

Runout of Output Table Surface

- 0.0006 in.

Runout of Output Table Inner (Outer) Diameter

- 0.0006 in.

Parallelism of Output Table

- 0.0012 in.

Degree of Protection

- Actuator: IP40 (IP20 for motor connector)

Insulation Class

- 130 (B) [UL/CSA is certified as compliant with 105(A).] *Excluding DGM60, DGR60

Insulation Resistance (Actuator)

- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute: Between the case - motor sensor windings 1.0 kVAC, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

- 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

- UL

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

Performance


 

 

 

 

 

Product Number


 

System


 

 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.